ECL Application keys, A368
087H3803
ECL Application key A368. Heating control with one or two circulation pump control. Refill water function with one or two pumps.
ECL Application key A368. Heating control with one or two circulation pump control. Refill water function with one or two pumps.
Gross weight | 0.336 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104028002 |
Gross weight | 0.336 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104028002 |
Contain batteries | No |
Description | ECL Application key A368. Heating control with one or two circulation pump control. Refill water function with one or two pumps. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | Yes |
Number of DHW circuits | 1 |
Number of heating circuits | 1 |
Number of motorized valves | 2 |
Number of pumps | 6 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A368 |
Zone control | No |
Contain batteries | No |
Description | ECL Application key A368. Heating control with one or two circulation pump control. Refill water function with one or two pumps. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | Yes |
Number of DHW circuits | 1 |
Number of heating circuits | 1 |
Number of motorized valves | 2 |
Number of pumps | 6 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A368 |
Zone control | No |