ECL Application keys, A230
087H3802
ECL Application key A230. Heating control with wind compensation. Cooling control.
ECL Application key A230. Heating control with wind compensation. Cooling control.
Gross weight | 0.362 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 1.037 Liter |
EAN | 5710104014104 |
Gross weight | 0.362 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 1.037 Liter |
EAN | 5710104014104 |
Contain batteries | No |
Description | ECL Application key A230. Heating control with wind compensation. Cooling control. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 1 |
Number of motorized valves | 1 |
Number of pumps | 1 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A230 |
Zone control | No |
Contain batteries | No |
Description | ECL Application key A230. Heating control with wind compensation. Cooling control. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 1 |
Number of motorized valves | 1 |
Number of pumps | 1 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A230 |
Zone control | No |