Product details

Gross weight 0.119 Kilogram
Net weight 0.096 Kilogram
Volume 0.486 Liter
EAN 5710104028651

 

Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
China RoHS compliance Out of scope
Contain batteries No
Description ECA 32
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
Mounting version In base part
Product group Acc - Electronic contr
Pulse frequency [Hz] [Max] 100 Hz
Pulse frequency [Hz] [Min] 5 Hz
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
Relay output inductive load [A] 2 A
Relay output ohmic load [A] 4 A
SCIP dossier no. 82b75cb6-b771-4e89-9eca-774760d490ce
SCIP dossier product name ECA 32 087H3202
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Transport temperature [°C] [Max] 70 °C
Transport temperature [°C] [Min] -40 °C
Type ECA 32
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality