Actuator output load [VA] |
15 VA |
Ambient humidity [% RH] [Max] |
65 % |
Ambient temperature [°C] [max] |
55 °C |
Ambient temperature [°C] [min] |
0 °C |
Application source |
By ECL application key |
Approval |
CE |
Approval standard |
EMC-Directive: 2004/108/EC Immunity: EN 61000-6-1:2007 Emission: EN 61000-6-3:2007 LVD directive 2006/95/EC EN 60730 |
CE evaluated |
Yes |
China RoHS compliance |
Out of scope |
Communications |
ECL 485 Bus (non-galvanically isolated) M-Bus Modbus (galvanically isolated) |
Contain batteries |
No |
Description |
ECL COMFORT 310/24 V |
DHW functions |
Anti-bacteria program Auto-tunning Return temperature influence |
Digital inputs type |
12 V pull-up possible |
Display type |
LCD dot matrix |
EEE category |
5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(c) |
General functions |
Alarm functions Circulation pump exercise Control valve exercise External override facility Frost protection Holiday program Master - Slave network Motor protection Remote control connection Visible temperature logging |
Grade of enclosure |
IP41 |
Heat curve setting for heating circuit |
6 points Slope |
In scope of WEEE |
Yes |
Number of 3-point motor control outputs |
3 |
Number of comfort periods per day |
3 |
Number of DHW circuits |
2 |
Number of DHW storage tank circuits |
1 |
Number of digital inputs |
4 |
Number of heating circuits |
3 |
Number of pumps |
5 |
Number of relay outputs |
6 |
Number of Sensor inputs |
10 pc |
Power consumption [W] |
5 W |
Product group |
Electronic controllers |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) Diboron trioxide (B2O3, CAS no. 1303-86-2) Lead titanium trioxide (CAS no. 12060-00-3) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Relay output inductive load [A] |
2 A |
Relay output ohmic load [A] |
4 A |
Relay output voltage [V] AC |
24 V |
SCIP dossier no. |
ad51fccb-924b-4843-a9b7-7e3da2fef171 |
SCIP dossier product name |
ECL Comfort 310 and 210 |
Sensor cable length [m] |
200 m |
Sensor cable length [mm] |
200 mm |
Storage temperature [°C] [Max] |
70 °C |
Storage temperature [°C] [Min] |
-40 °C |
Supply voltage [V] AC |
24 V |
Supply voltage [V] AC [max] |
26 V |
Supply voltage [V] AC [min] |
22 V |
Supply voltage frequency [Hz] |
50 Hz |
Temperature sensors type |
Pt 1000, configurable input |
Time switch power backup [h] |
72 h |
Time switch type |
Week |
Type |
ECL Comfort 310 |
User input type |
Display Push-turn dial |