Energy meters, For product type: Generic across portfolio, Ball valve DN25 - for direct sensor,12pc
087H0120
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.441 Kg |
Net weight | 0.441 Kg |
Volume | 3.96 Liter |
EAN | 5710104061443 |
Gross weight | 0.441 Kg |
Net weight | 0.441 Kg |
Volume | 3.96 Liter |
EAN | 5710104061443 |
China RoHS compliance | Out of scope |
Connection size | 1" |
Connection types | Internal thread |
Description | Ball valve DN25 - for direct sensor,12pc |
Diameter [mm] | 25 mm |
For product type | Generic across portfolio |
Packing format | Industrial pack |
Packing quantity | 12 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b596b62d-6618-4c6c-844d-f8fcb6a55db6 |
SCIP dossier product name | ACC. and Service Kits HM - ball valve DN15-25 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Connection size | 1" |
Connection types | Internal thread |
Description | Ball valve DN25 - for direct sensor,12pc |
Diameter [mm] | 25 mm |
For product type | Generic across portfolio |
Packing format | Industrial pack |
Packing quantity | 12 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b596b62d-6618-4c6c-844d-f8fcb6a55db6 |
SCIP dossier product name | ACC. and Service Kits HM - ball valve DN15-25 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |