ESMB-12, Pt 1000

087B1184

ESMB-12, Pt 1000 Universal sensor

Product details

Gross weight 0.086 Kilogram
Net weight 0.08 Kilogram
Volume 0.225 Liter
EAN 5702421064566

 

Body material Stainless steel
China RoHS compliance Out of scope
Contain batteries No
Description ESMB-12, Pt 1000 Universal sensor
Electrical connections terminals 2-wire cable (2 x 0,2 mm2)
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
Label product Yes
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] 0 °C
Mounting version For pipe or flat surface or in pocket
Product group Sensors
REACH Candidate List substances No
Temperature sensor diameter [mm] 5.7 mm
Temperature sensor length [mm] 45 mm
Temperature sensors type Pt 1000
Time constant 20 s
Type ESMB-12
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality