Temperature sensor, MBT 5252, 200 mm, G,1/2

084Z8217

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.456 Kilogram
Net weight 0.445 Kilogram
Volume 2.048 Liter
EAN 5702423114245

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 1.97 in
Extension length [mm] 50 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 7.87 in
Insertion length [mm] 200 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.4 in
Protection tube diameter [mm] 10 mm
Protection tube material AISI 316 Ti
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ab5a5d0b-78ac-4b3e-a6f6-bc20d26a29a6
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Supply voltage [V] DC [min] 8 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 100 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 212 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Standard
Type MBT 5252
Type designation MBT 5252-0011-0200-0200-G110
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality