Accessories, sensors, Accessory AMP Fem. Plug 3.5m Cable I/30
084Z4496
Accessory AMP Fem. Plug 3.5m Cable I/30, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Accessory AMP Fem. Plug 3.5m Cable I/30, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.118 Kilogram |
Net weight | 0.115 Kilogram |
Volume | 0.475 Liter |
EAN | 5702428918718 |
Gross weight | 0.118 Kilogram |
Net weight | 0.115 Kilogram |
Volume | 0.475 Liter |
EAN | 5702428918718 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AMP fem. plug w. cable |
Used for product | MBT 3270 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AMP fem. plug w. cable |
Used for product | MBT 3270 |