Accessories, sensors, Accessory Bag
084Z4475
Accessory, Parts included: Terminal block; B-head; Washer, Used for product: MBT, Packing format: Multi pack, Quantity per packing format: 10
Accessory, Parts included: Terminal block; B-head; Washer, Used for product: MBT, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.202 Kilogram |
Net weight | 0.199 Kilogram |
Volume | 0.588 Liter |
EAN | 5702428405171 |
Gross weight | 0.202 Kilogram |
Net weight | 0.199 Kilogram |
Volume | 0.588 Liter |
EAN | 5702428405171 |
CE evaluated | Yes |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included |
B-head Terminal block Washer |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Used for product | MBT |
CE evaluated | Yes |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included |
B-head Terminal block Washer |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Used for product | MBT |