Accessories, sensors, Electrical connector
084Z4459
Electrical connector, Parts included: AMP female plug w. 6,0 m cable, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 3
Electrical connector, Parts included: AMP female plug w. 6,0 m cable, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 3
Gross weight | 0.231 Kilogram |
Net weight | 0.22 Kilogram |
Volume | 0.818 Liter |
EAN | 5702423262540 |
Gross weight | 0.231 Kilogram |
Net weight | 0.22 Kilogram |
Volume | 0.818 Liter |
EAN | 5702423262540 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP |
Electrical connection size | 2 wire |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included | AMP female plug w. 6,0 m cable |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | AMP fem. plug w. cable |
Used for product | MBT 3270 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | AMP |
Electrical connection size | 2 wire |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Parts included | AMP female plug w. 6,0 m cable |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | AMP fem. plug w. cable |
Used for product | MBT 3270 |