Accessories, sensors, Tension nut
084Z4382
Tension nut, Parts included: Tension nut Pg11, Used for product: MBT 5253; MBT 120, Packing format: Industrial pack, Quantity per packing format: 20
Tension nut, Parts included: Tension nut Pg11, Used for product: MBT 5253; MBT 120, Packing format: Industrial pack, Quantity per packing format: 20
Gross weight | 0.014 Kilogram |
Net weight | 0.013 Kilogram |
Volume | 0.009 Liter |
EAN | 5702423166145 |
Gross weight | 0.014 Kilogram |
Net weight | 0.013 Kilogram |
Volume | 0.009 Liter |
EAN | 5702423166145 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection size | Pg 11 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Parts included | Tension nut Pg11 |
Product group | Accessories, sensors |
Product Name Description | Tension nut |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Tension nut |
Used for product |
MBT 120 MBT 5253 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection size | Pg 11 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Parts included | Tension nut Pg11 |
Product group | Accessories, sensors |
Product Name Description | Tension nut |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Tension nut |
Used for product |
MBT 120 MBT 5253 |