Accessories, sensors, Accessory Bag
084Z4381
Accessory, Parts included: Scr.retainer; Gland; Washer, Used for product: MBT 5253, Packing format: Multi pack, Quantity per packing format: 105
Accessory, Parts included: Scr.retainer; Gland; Washer, Used for product: MBT 5253, Packing format: Multi pack, Quantity per packing format: 105
Gross weight | 0.011 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.073 Liter |
EAN | 5702423166220 |
Gross weight | 0.011 Kilogram |
Net weight | 0.004 Kilogram |
Volume | 0.073 Liter |
EAN | 5702423166220 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Gland Scr.retainer Washer |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 105 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Used for product | MBT 5253 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Gland Scr.retainer Washer |
Product group | Accessories, sensors |
Product Name Description | Accessory |
Quantity per packing format | 105 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory Bag |
Used for product | MBT 5253 |