Temperature sensor, MBT 3270, 30 mm, G,1/2

084Z4222

Temperature range [°C]: -50 - 200, Sensor element type: KTY, Sensor elem. resistance [Ohm]: 2000, Protection tube material: AISI 303, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.113 Kg
Net weight 0.11 Kg
Volume 0.265 Liter
EAN 5702428507059

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable length [in] 47.24 in
Cable length [m] 1.2 m
Cable tempr. range [°C] [max] 200 °C
Cable tempr. range [°C] [min] -60 °C
Cable tempr. range [°F] [max] 392 °F
Cable tempr. range [°F] [min] -76 °F
Cable type Silicone
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.18 in
Insertion length [mm] 30 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 303
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 303
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 2000
Sensor element [pc] 1 pc
Sensor element tolerance +/-1% at 25℃
Sensor element type KTY
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-04102-030-20001-120
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality