Accessories, sensors, Plug
084Z4212
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Further information: Knife Contacts, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Gross weight | 0.032 Kilogram |
Net weight | 0.027 Kilogram |
Volume | 0.128 Liter |
EAN | 5702428045360 |
Gross weight | 0.032 Kilogram |
Net weight | 0.027 Kilogram |
Volume | 0.128 Liter |
EAN | 5702428045360 |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Pg 11 |
Further information | Knife contacts |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 96 pc |
Type | Plug |
Used for product | AKS/MBS |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Pg 11 |
Further information | Knife contacts |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 96 pc |
Type | Plug |
Used for product | AKS/MBS |