MBT 3560, 70 mm, G,1/2
084Z4050
Temperatuurivahemik [°C]: -50 - 200, Elektriühendus: M12 x 1, Elektriühenduse suurus: 4 kontaktiga, Kaitsetoru materjal: AISI 316 Ti
Temperatuurivahemik [°C]: -50 - 200, Elektriühendus: M12 x 1, Elektriühenduse suurus: 4 kontaktiga, Kaitsetoru materjal: AISI 316 Ti
Gross weight | 0.15 Kilogram |
Net weight | 0.106 Kilogram |
Volume | 0.539 Liter |
EAN | 5702423217038 |
Gross weight | 0.15 Kilogram |
Net weight | 0.106 Kilogram |
Volume | 0.539 Liter |
EAN | 5702423217038 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Anduri sisu | FIKSEERITUD |
Andurielemendi tolerants | < ± 1% FS |
Andurielemendi tüüp | Pt |
Anduriseade vahemik [°C] [max] | 150 °C |
Anduriseade vahemik [°C] [min] | -40 °C |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Elektriühendus, standardne | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Insertion length [mm] | 70 mm |
Kaitsetoru läbimõõt [tolli] | 0.315 in |
Kaitsetoru materjal | AISI 316 Ti |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [mm] | 8 mm |
Protsess, ühenduse tüüp | G |
Protsess, ühendused, standardne | ISO 228-1-A |
Quantity per packing format | 13 pc |
REACHi kandidaatainete loend | No |
SCIPi kausta nr | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIPi kausta tootenimi | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sisestuse tüüp | Fikseeritud |
Sisestuspikkus [tolli] | 2.76 in |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 9 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | -40 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0200-0070-B2-815 |
UK RoHS compliance | Yes |
Väljundsignaal [V] [Max] | 4.5 V |
Väljundsignaal [V] [Min] | 0.5 V |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
Anduri sisu | FIKSEERITUD |
Andurielemendi tolerants | < ± 1% FS |
Andurielemendi tüüp | Pt |
Anduriseade vahemik [°C] [max] | 150 °C |
Anduriseade vahemik [°C] [min] | -40 °C |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | G |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Elektriühendus, standardne | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Insertion length [mm] | 70 mm |
Kaitsetoru läbimõõt [tolli] | 0.315 in |
Kaitsetoru materjal | AISI 316 Ti |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 1/2 |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Protection tube diameter [mm] | 8 mm |
Protsess, ühenduse tüüp | G |
Protsess, ühendused, standardne | ISO 228-1-A |
Quantity per packing format | 13 pc |
REACHi kandidaatainete loend | No |
SCIPi kausta nr | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
SCIPi kausta tootenimi | Sensor MBT 3560 |
Sensor elem. resistance [Ohm] | 1000 |
Sisestuse tüüp | Fikseeritud |
Sisestuspikkus [tolli] | 2.76 in |
Supply voltage [V] DC [max] | 30 V |
Supply voltage [V] DC [min] | 9 V |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Transmitter setting range [°F] [max] | 302 °F |
Transmitter setting range [°F] [min] | -40 °F |
Transmitter type | Integrated |
Type | MBT 3560 |
Type designation | MBT 3560-0200-0070-B2-815 |
UK RoHS compliance | Yes |
Väljundsignaal [V] [Max] | 4.5 V |
Väljundsignaal [V] [Min] | 0.5 V |