Temperature sensor, MBT 3560, 100 mm, G,1/4

084Z4031

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.169 Kilogram
Net weight 0.121 Kilogram
Volume 0.606 Liter
EAN 5702423196210

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection standard ISO 228
Connection type G
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8127e7d9-3431-4421-a02a-bab746bc2e4f
SCIP dossier product name Sensor MBT 3560
Sensor elem. resistance [Ohm] 1000
Sensor element tolerance ± 1% FS
Sensor element type Pt
Sensor Insert Fixed
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 100 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 212 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Integrated
Type MBT 3560
Type designation MBT 3560-0000-0100-10-110
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality