Temperature sensor, MBT 3270, 40 mm, G,1/4

084Z2149

Temperature range [°C]: -50 - 105, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.122 Kilogram
Net weight 0.119 Kilogram
Volume 0.207 Liter
EAN 5702428441124

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 118 in
Cable length [m] 3 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable tempr. range [°F] [max] 212 °F
Cable tempr. range [°F] [min] -40 °F
Cable type PVC
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 1.57 in
Insertion length [mm] 40 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.256 in
Protection tube diameter [mm] 6.5 mm
Protection tube material AISI 316
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 105 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 221 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-40001-040-00005-300
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality