Sensor pocket, AKS 120, NPT
084N2045
Protection tube material: Stainless steel, Protection tube diameter [mm]: 7, Process connection type: NPT, 1/2-14, Packing format: Multi pack, Quantity per packing format: 18
Protection tube material: Stainless steel, Protection tube diameter [mm]: 7, Process connection type: NPT, 1/2-14, Packing format: Multi pack, Quantity per packing format: 18
Gross weight | 0.133 Kilogram |
Net weight | 0.111 Kilogram |
Volume | 0.568 Liter |
EAN | 5702422029304 |
Gross weight | 0.133 Kilogram |
Net weight | 0.111 Kilogram |
Volume | 0.568 Liter |
EAN | 5702422029304 |
CE evaluated | Yes |
Comments | PROTECTION TUBE |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.28 in |
Protection tube diameter [mm] | 7 mm |
Protection tube length [in] | 1.97 in |
Protection tube length [mm] | 50 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Type | AKS 120 |
CE evaluated | Yes |
Comments | PROTECTION TUBE |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.28 in |
Protection tube diameter [mm] | 7 mm |
Protection tube length [in] | 1.97 in |
Protection tube length [mm] | 50 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Type | AKS 120 |