Sensor pocket, AKS 120
084N2040
Protection tube diameter [mm]: 7.0, Process connection type: Ø, 22, Protection tube material: Stainless steel
Protection tube diameter [mm]: 7.0, Process connection type: Ø, 22, Protection tube material: Stainless steel
Gross weight | 0.139 Kilogram |
Net weight | 0.117 Kilogram |
Volume | 0.577 Liter |
EAN | 5702422015413 |
Gross weight | 0.139 Kilogram |
Net weight | 0.117 Kilogram |
Volume | 0.577 Liter |
EAN | 5702422015413 |
CE evaluated | Yes |
Comments | PROTECTION TUBE |
Connection type | Weld |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Process connection notes | Weldable |
Process connection size | 22 |
Process connection type | Ø |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.28 in |
Protection tube diameter [mm] | 7 mm |
Protection tube length [in] | 1.97 in |
Protection tube length [mm] | 50 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | AKS 120 |
CE evaluated | Yes |
Comments | PROTECTION TUBE |
Connection type | Weld |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Process connection notes | Weldable |
Process connection size | 22 |
Process connection type | Ø |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] | 0.28 in |
Protection tube diameter [mm] | 7 mm |
Protection tube length [in] | 1.97 in |
Protection tube length [mm] | 50 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | AKS 120 |