Air purgers, Accessory, Bubbler for IPS
084H5070
Type designation: Bubbler for IPS, Used for product comments: 084H5002; 084H5003; 084H5001
Type designation: Bubbler for IPS, Used for product comments: 084H5002; 084H5003; 084H5001
Gross weight | 1.2 Kilogram |
Net weight | 1.084 Kilogram |
Gross weight | 1.2 Kilogram |
Net weight | 1.084 Kilogram |
Ambient temperature range [°C] [max] | 43 °C |
Ambient temperature range [°C] [min] | -10 °C |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 40 bar |
Packing format | Single pack |
Product group | Air purgers |
Product Language | English |
Product Name Description | Accessory |
Product version | 01 |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 230 V |
Type | Accessory |
Type designation | Bubbler for IPS |
Used for product | IPS |
Used for product comments |
084H5001 084H5002 084H5003 |
Ambient temperature range [°C] [max] | 43 °C |
Ambient temperature range [°C] [min] | -10 °C |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 40 bar |
Packing format | Single pack |
Product group | Air purgers |
Product Language | English |
Product Name Description | Accessory |
Product version | 01 |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 230 V |
Type | Accessory |
Type designation | Bubbler for IPS |
Used for product | IPS |
Used for product comments |
084H5001 084H5002 084H5003 |