Spare part, IPS 8, Filter sparepart
084H5057
Product Type: Spare part, Used for product: IPS 8, Type designation: Filter sparepart
Product Type: Spare part, Used for product: IPS 8, Type designation: Filter sparepart
Gross weight | 0.344 Kilogram |
Net weight | 0.324 Kilogram |
Volume | 4.68 Liter |
EAN | 5702428654395 |
Gross weight | 0.344 Kilogram |
Net weight | 0.324 Kilogram |
Volume | 4.68 Liter |
EAN | 5702428654395 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Filter sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Filter sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |