Spare part, IPS 8, Restrictor sparpart
084H5054
Product Type: Spare part, Used for product: IPS 8, Type designation: Restrictor sparpart
Product Type: Spare part, Used for product: IPS 8, Type designation: Restrictor sparpart
Gross weight | 0.18 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.165 Liter |
EAN | 5702428656917 |
Gross weight | 0.18 Kilogram |
Net weight | 0.169 Kilogram |
Volume | 1.165 Liter |
EAN | 5702428656917 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Restrictor sparpart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Restrictor sparpart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |