Service kit, AKS 4100, Coaxial Service kit
084H4558
Product Type: AKS 4100, Type designation: Coaxial Service kit, Used for product comments: CO2 Fgas, Used for product: AKS 4100
Product Type: AKS 4100, Type designation: Coaxial Service kit, Used for product comments: CO2 Fgas, Used for product: AKS 4100
Gross weight | 1.805 Kilogram |
Net weight | 0.84 Kilogram |
Volume | 14.511 Liter |
EAN | 5702428547369 |
Gross weight | 1.805 Kilogram |
Net weight | 0.84 Kilogram |
Volume | 14.511 Liter |
EAN | 5702428547369 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 |
Type designation | Coaxial Service kit |
Used for product | AKS 4100 |
Used for product comments | CO2 Fgas |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 |
Type designation | Coaxial Service kit |
Used for product | AKS 4100 |
Used for product comments | CO2 Fgas |