Service kit, AKS4100/4100U, Coaxial Service kit
084H4549
Product Type: AKS4100/4100U, Type designation: Coaxial Service kit, Used for product comments: Coaxial version, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Coaxial Service kit, Used for product comments: Coaxial version, Used for product: AKS 4100/4100U
Gross weight | 0.74 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 1.201 Liter |
EAN | 5702428451352 |
Gross weight | 0.74 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 1.201 Liter |
EAN | 5702428451352 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100/4100U |
Used for product comments | Coaxial version |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100/4100U |
Used for product comments | Coaxial version |