Repair kit, AKS4100/4100U, Process conn., counterweight
084H4545
Product Type: AKS4100/4100U, Type designation: Process conn., counterweight, Used for product comments: G 1, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Process conn., counterweight, Used for product comments: G 1, Used for product: AKS 4100/4100U
Gross weight | 1.576 Kilogram |
Net weight | 0.71 Kilogram |
Volume | 14.288 Liter |
EAN | 5702428471350 |
Gross weight | 1.576 Kilogram |
Net weight | 0.71 Kilogram |
Volume | 14.288 Liter |
EAN | 5702428471350 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Process conn., counterweight |
Used for product | AKS 4100/4100U |
Used for product comments | G 1 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Process conn., counterweight |
Used for product | AKS 4100/4100U |
Used for product comments | G 1 |