Top cover, AKS4100/4100U, Blank top cover
084H4544
Product Type: AKS4100/4100U, Type designation: Blank top cover, Used for product comments: Signal converter, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Blank top cover, Used for product comments: Signal converter, Used for product: AKS 4100/4100U
Gross weight | 0.208 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 14.217 Liter |
EAN | 5702428436984 |
Gross weight | 0.208 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 14.217 Liter |
EAN | 5702428436984 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Blank top cover |
Used for product | AKS 4100/4100U |
Used for product comments | Signal converter |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Top cover |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Blank top cover |
Used for product | AKS 4100/4100U |
Used for product comments | Signal converter |