Repair kit, AKS4100/4100U, Coaxial Service kit
084H4543
Product Type: AKS4100/4100U, Type designation: Coaxial Service kit, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Coaxial Service kit, Used for product: AKS 4100/4100U
Gross weight | 0.673 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.938 Liter |
EAN | 5702428436977 |
Gross weight | 0.673 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.938 Liter |
EAN | 5702428436977 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100/4100U |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Coaxial Service kit |
Used for product | AKS 4100/4100U |