Service kit, AKS4100/4100U, Cable Service kit
084H4542
Product Type: AKS4100/4100U, Type designation: Cable Service kit, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Cable Service kit, Used for product: AKS 4100/4100U
Gross weight | 0.802 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 13.829 Liter |
EAN | 5702428430678 |
Gross weight | 0.802 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 13.829 Liter |
EAN | 5702428430678 |
Cable length [in] | 197 in |
Cable length [m] | 5 m |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Cable Service kit |
Used for product | AKS 4100/4100U |
Cable length [in] | 197 in |
Cable length [m] | 5 m |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Service kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Cable Service kit |
Used for product | AKS 4100/4100U |