Pressure transmitter, EMP 2, -1.00 bar - 1.50 bar, -14.50 psi - 21.75 psi

084G2100

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Terminal block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-8431-F6CD24-2

Product details

Gross weight 1.065 Kilogram
Net weight 0.782 Kilogram
Volume 2.473 Liter
EAN 5702423005307

 

+ supply P
- common N
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Approval ABS
BV
CCS
DNV
GL
GOST POCC
KR
LR
NNK
RINA
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 70 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 158 °F
Compensated temp. range [°F] [min] 32 °F
Electrical connection Terminal block
Electrical connection size Pg 13.5
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702423005307
Intrinsically safe No
Medium temperature range [°C] [max] 70 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 158 °F
Medium temperature range [°F] [min] 14 °F
Non-linearity BFSL [±FS%] 0.3 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 5 bar
Packing format Multi pack
Pressure connection notes EXT. G1/4 INT
Pressure connection size 1/2
Pressure connection standard EN 228-1
Pressure connection type G
Pressure Male/Female Male/Female
Pressure range [bar] [max] 1.5 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 21.75 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 6010d1e2-f473-4af2-afdd-bb494bdd0100
SCIP dossier product name EMP
Specification key EMP 2-8431-F6CD24-2
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 12 V
Supply voltage [V] DC [min] 12 V
Type EMP 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality