Electron. control accessories, EKA 164B, Display,Remote Sett.,I-pack, EKC Controllers
084B8675
EKA 164B, Display,Remote Sett.,I-pack, Used for product: EKC Controllers, Packing format: Industrial pack, Quantity per packing format: 24
EKA 164B, Display,Remote Sett.,I-pack, Used for product: EKC Controllers, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.034 Kilogram |
Net weight | 0.034 Kilogram |
Volume | 0.123 Liter |
EAN | 5702428094269 |
Gross weight | 0.034 Kilogram |
Net weight | 0.034 Kilogram |
Volume | 0.123 Liter |
EAN | 5702428094269 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Remote Setting Display |
Further information | Plug connection |
Identical product | 084B8575 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164B |
Used for product | EKC Controllers |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Remote Setting Display |
Further information | Plug connection |
Identical product | 084B8575 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164B |
Used for product | EKC Controllers |