Electron. control accessories, EKA 183A, Accessory, Programming Key, EKC Controllers
084B8582
EKA 183A, Accessory, Programming Key, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 35
EKA 183A, Accessory, Programming Key, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 35
Gross weight | 0.048 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.543 Liter |
EAN | 5702428165976 |
Gross weight | 0.048 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.543 Liter |
EAN | 5702428165976 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming Key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 183A |
UK RoHS compliance | Out of scope |
Used for product | EKC Controllers |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming Key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 183A |
UK RoHS compliance | Out of scope |
Used for product | EKC Controllers |