Electron. control accessories, EKA 165, Display, Status Setting, AK-PC 531B
084B8573
EKA 165, Display, Status Setting, Used for product: AK-PC 531B, Packing format: Multi pack, Quantity per packing format: 21
EKA 165, Display, Status Setting, Used for product: AK-PC 531B, Packing format: Multi pack, Quantity per packing format: 21
Gross weight | 0.142 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 1.03 Liter |
EAN | 5702428093194 |
Gross weight | 0.142 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 1.03 Liter |
EAN | 5702428093194 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Display/ Setting Unit |
Further information | Used for AK-PC 531B |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 21 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 165 |
Used for product | AK-PC 531B |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Display/ Setting Unit |
Further information | Used for AK-PC 531B |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 21 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 165 |
Used for product | AK-PC 531B |