Electron. control accessories, EKA 178B, Modbus Module, Data comm., EKC 300; EKC 500
084B8571
EKA 178B, Modbus Module, Data comm., Used for product: EKC 300; EKC 500, Packing format: Multi pack, Quantity per packing format: 20
EKA 178B, Modbus Module, Data comm., Used for product: EKC 300; EKC 500, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.02 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.083 Liter |
EAN | 5702428094511 |
Gross weight | 0.02 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.083 Liter |
EAN | 5702428094511 |
Approval |
CE CMIM UR |
Function | Data Comm. Module Modbus |
Further information | For EKC 300/500 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 178B |
Used for product |
EKC 300 EKC 500 |
Approval |
CE CMIM UR |
Function | Data Comm. Module Modbus |
Further information | For EKC 300/500 |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Communication module |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 178B |
Used for product |
EKC 300 EKC 500 |