Electron. control accessories, EKA 182A, Copying Key, EKC-EKC, EKC 102; EKC 204; EKC 202
084B8567
EKA 182A, Copying Key, EKC-EKC, Used for product: EKC 102; EKC 204; EKC 202, Packing format: Multi pack, Quantity per packing format: 30
EKA 182A, Copying Key, EKC-EKC, Used for product: EKC 102; EKC 204; EKC 202, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.022 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.146 Liter |
EAN | 5702428083812 |
Gross weight | 0.022 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.146 Liter |
EAN | 5702428083812 |
Approval |
CE CMIM |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Copy Key f. EKC 102/202/204 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 182A |
UK RoHS compliance | Out of scope |
Used for product |
EKC 102 EKC 202 EKC 204 |
Approval |
CE CMIM |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Copy Key f. EKC 102/202/204 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 182A |
UK RoHS compliance | Out of scope |
Used for product |
EKC 102 EKC 202 EKC 204 |