Dry cooler controller, AK-PC 420
084B8008
Function: Cap.Reg. Dry Cooler, Supply voltage [V] AC: 24, Communication type: Optional MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10
Function: Cap.Reg. Dry Cooler, Supply voltage [V] AC: 24, Communication type: Optional MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.545 Kilogram |
Net weight | 0.44 Kilogram |
Volume | 1.895 Liter |
EAN | 5702428136105 |
Gross weight | 0.545 Kilogram |
Net weight | 0.44 Kilogram |
Volume | 1.895 Liter |
EAN | 5702428136105 |
Additional alarm inputs max. | 3 pc |
Application area | Capacity control |
Approval |
C-TICK CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON Optional MODBUS |
Condenser control type | Pressure/ Temperature |
Controller type | Condensing Controller |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
Fan capacity control | Step/ Speed |
Fan control mode | P/PI |
Frequency [Hz] | 50/60 Hz |
Function | Cap.Reg. Dry Cooler |
I/O connectors max. | 30 pc |
Number of fans max. | 6 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product features |
Condenser error monitoring External comm. included Floating condenser pressure Heat recovery function Pump control Three way valve control |
Product group | Compressor/condenser control |
Product Name Description | Dry cooler controller |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | AK-PC 420 |
UK RoHS compliance | Out of scope |
Additional alarm inputs max. | 3 pc |
Application area | Capacity control |
Approval |
C-TICK CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON Optional MODBUS |
Condenser control type | Pressure/ Temperature |
Controller type | Condensing Controller |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
Fan capacity control | Step/ Speed |
Fan control mode | P/PI |
Frequency [Hz] | 50/60 Hz |
Function | Cap.Reg. Dry Cooler |
I/O connectors max. | 30 pc |
Number of fans max. | 6 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product features |
Condenser error monitoring External comm. included Floating condenser pressure Heat recovery function Pump control Three way valve control |
Product group | Compressor/condenser control |
Product Name Description | Dry cooler controller |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Type | AK-PC 420 |
UK RoHS compliance | Out of scope |