Electron. control accessories, AK-UI55 3m Cable I-Pack, AK-UI55
084B4196
AK-UI55 3m Cable I-Pack, Used for product: AK-UI55, Packing format: Industrial pack, Quantity per packing format: 24
AK-UI55 3m Cable I-Pack, Used for product: AK-UI55, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.085 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.31 Liter |
EAN | 5702428544511 |
Gross weight | 0.085 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.31 Liter |
EAN | 5702428544511 |
Function | 3m Cable for AK-UI55 Displays |
Further information | 24 pieces |
Identical product | 084B4078 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
Type | Accessory |
Type designation | Cable |
Used for product | AK-UI55 |
Function | 3m Cable for AK-UI55 Displays |
Further information | 24 pieces |
Identical product | 084B4078 |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 24 pc |
Type | Accessory |
Type designation | Cable |
Used for product | AK-UI55 |