AK-UI55 Bluetooth
084B4193
Function: Remote display, Communication type: Bluetooth, Packing format: Industrial pack, Quantity per packing format: 24
Function: Remote display, Communication type: Bluetooth, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.036 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.126 Liter |
EAN | 5702424049034 |
Gross weight | 0.036 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.126 Liter |
EAN | 5702424049034 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Bluetooth |
EU RoHS compliance | Out of scope |
Function | Remote display |
Identical product | 084B4075 |
Packing format | Industrial pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 24 pc |
Type | AK-UI55 Bluetooth |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Bluetooth |
EU RoHS compliance | Out of scope |
Function | Remote display |
Identical product | 084B4075 |
Packing format | Industrial pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 24 pc |
Type | AK-UI55 Bluetooth |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |