Refrig appliance control (TXV), AK-CC 350
084B4165
Application area: Temperature control, Function: Temp, Multi appli. 4 relays, Communication type: Optional MODBUS; MODBUS; Optional LON
Application area: Temperature control, Function: Temp, Multi appli. 4 relays, Communication type: Optional MODBUS; MODBUS; Optional LON
Gross weight | 0.384 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.083 Liter |
EAN | 5702428406994 |
Gross weight | 0.384 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.083 Liter |
EAN | 5702428406994 |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
C-TICK CE EAC CMIM |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
MODBUS Optional LON Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
Division | 25 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Temp, Multi appli. 4 relays |
Further information | Alarm=More func. Fan 2nd Comp |
Number of Compressors max. | 2 pc |
Number of Evaporators max. | 1 pc |
Number of Sensor inputs | 3 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 2.3 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Sensor type | Temp.Sensors |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | AK-CC 350 |
UK RoHS compliance | Out of scope |
Valve output type | EVR (TXV) |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
C-TICK CE EAC CMIM |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
MODBUS Optional LON Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
Division | 25 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Temp, Multi appli. 4 relays |
Further information | Alarm=More func. Fan 2nd Comp |
Number of Compressors max. | 2 pc |
Number of Evaporators max. | 1 pc |
Number of Sensor inputs | 3 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 2.3 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Sensor type | Temp.Sensors |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | AK-CC 350 |
UK RoHS compliance | Out of scope |
Valve output type | EVR (TXV) |