Refrig appliance control (TXV), EKC 224
084B4156
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: MODBUS via. EKA 206, Packing format: Industrial pack, Quantity per packing format: 30
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: MODBUS via. EKA 206, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 189 Gram |
Net weight | 169 Gram |
Volume | 0.192 Liter |
EAN | 5715162689479 |
Gross weight | 189 Gram |
Net weight | 169 Gram |
Volume | 0.192 Liter |
EAN | 5715162689479 |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
CE CMIM EAC UA UKCA UL |
CE evaluated | Yes |
Communication type | MODBUS via. EKA 206 |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Comp.,Defrost,Fan,Alarm,More f |
Further information | Alarm= Light or Railheat |
Identical product | 084B4056 |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Sensor inputs | 3 pc |
Packing format | Industrial pack |
Power consumption [VA] | 0.7 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
SCIP dossier product name | ERC21x, EKC 22x |
Sensor type | EKS 111, 211, 221, AKS 12, 21 |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 990 Pt 1000 |
Type | EKC 224 |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
CE CMIM EAC UA UKCA UL |
CE evaluated | Yes |
Communication type | MODBUS via. EKA 206 |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Comp.,Defrost,Fan,Alarm,More f |
Further information | Alarm= Light or Railheat |
Identical product | 084B4056 |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Sensor inputs | 3 pc |
Packing format | Industrial pack |
Power consumption [VA] | 0.7 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
SCIP dossier no. | 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d |
SCIP dossier product name | ERC21x, EKC 22x |
Sensor type | EKS 111, 211, 221, AKS 12, 21 |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 990 Pt 1000 |
Type | EKC 224 |
UL evaluated | Yes |