Refrig appliance control (TXV), EKC 224

084B4155

Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: MODBUS via. EKA 206, Packing format: Industrial pack, Quantity per packing format: 30

Product details

Gross weight 190 Gram
Net weight 169 Gram
Volume 0.192 Liter
EAN 5715162689172

 

Analog inputs (AI) [pc] 3 pc
Application area Temperature control
Approval UL
Communication type MODBUS via. EKA 206
Controller type Refrig. Controller (Temp)
Digital inputs (DI) [pc] 2 pc
Digital outputs (DO) [pc] 4 pc
Display on front Yes
Division 25
EEE category 5 small equipment (any external dimension 50 cm)
Frequency [Hz] 60 Hz
Function Comp.,Defrost,Fan,Alarm,More f
Further information Alarm= Light or Railheat
Identical product 084B4055
In scope of WEEE Yes
Number of Compressors max. 1 pc
Number of Sensor inputs 3 pc
Packing format Industrial pack
PFAS content [Yes/No] No
Power consumption [VA] 0.7 VA
Product accessories Electron. control accessories
Product group Evaporator and room control
Product Name Description Refrig appliance control (TXV)
Quantity per packing format 30 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d
SCIP dossier product name ERC21x, EKC 22x
Sensor type EKS 111, 211, 221, AKS 12, 21
Serviceable No
Supply voltage [V] AC 115 V
Temp. sensor support NTC 5000
NTC10000
PTC 990
Pt 1000
Type EKC 224
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality