Electron. control accessories, AK-UI55 Mounting Base S/M-pac
084B4099
AK-UI55 Mounting Base S/M-pac, Packing format: Multi pack, Quantity per packing format: 16
AK-UI55 Mounting Base S/M-pac, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.062 Kg |
Net weight | 0.046 Kg |
Volume | 0.281 Liter |
EAN | 5715162496329 |
Gross weight | 0.062 Kg |
Net weight | 0.046 Kg |
Volume | 0.281 Liter |
EAN | 5715162496329 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 16 pc |
Type | Accessory |
Used for product | AK-CC55 |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 16 pc |
Type | Accessory |
Used for product | AK-CC55 |