Electron. control accessories, AK-UI55 6m Cable M-Pack
084B4079
AK-UI55 6m Cable M-Pack, Packing format: Multi pack, Quantity per packing format: 24
AK-UI55 6m Cable M-Pack, Packing format: Multi pack, Quantity per packing format: 24
Gross weight | 151 Gram |
Net weight | 150 Gram |
Volume | 0.27 Liter |
EAN | 5702424067953 |
Gross weight | 151 Gram |
Net weight | 150 Gram |
Volume | 0.27 Liter |
EAN | 5702424067953 |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Function | 6m Cable for AK-UI55 Displays |
Further information | 24 pieces |
Identical product | 084B4198 |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 24 pc |
Type | Accessory |
Used for product | AK-UI55 |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Function | 6m Cable for AK-UI55 Displays |
Further information | 24 pieces |
Identical product | 084B4198 |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Accessory |
Quantity per packing format | 24 pc |
Type | Accessory |
Used for product | AK-UI55 |