AK-UI55 Info
084B4077
Function: Remote display, Packing format: Multi pack, Quantity per packing format: 30
Function: Remote display, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.044 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428545266 |
Gross weight | 0.044 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.15 Liter |
EAN | 5702428545266 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | Remote display |
Identical product | 084B4195 |
Packing format | Multi pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
Type | AK-UI55 Info |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | Remote display |
Identical product | 084B4195 |
Packing format | Multi pack |
Power consumption [VA] | 0.1 VA |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
Type | AK-UI55 Info |
UK RoHS compliance | Out of scope |
Used for product | AK-CC55 |