AME 110 NL 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 12 s/mm; 3 s/mm, 7.50 mm, 1.500 m
082H8110
AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves.
AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves.
Gross weight | 0.324 Kilogram |
Net weight | 0.28 Kilogram |
Volume | 1.637 Liter |
EAN | 5715162790854 |
Gross weight | 0.324 Kilogram |
Net weight | 0.28 Kilogram |
Volume | 1.637 Liter |
EAN | 5715162790854 |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
China RoHS compliance | Yes |
Compatibility with AB-QM size | DN 15-32 |
Control characteristic |
LOG LIN |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves. |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 082H8118 |
IP protection class | IP54 |
Product group | Gear actuators |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Spindle speed [s/mm] |
12 s/mm 3 s/mm |
Stroke [mm] | 7.5 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 110 NL 0-10V |
UK RoHS compliance | Yes |
Cable length [m] | 1.5 m |
CE evaluated | Yes |
China RoHS compliance | Yes |
Compatibility with AB-QM size | DN 15-32 |
Control characteristic |
LOG LIN |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves. |
EPD available | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 082H8118 |
IP protection class | IP54 |
Product group | Gear actuators |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Spindle speed [s/mm] |
12 s/mm 3 s/mm |
Stroke [mm] | 7.5 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 110 NL 0-10V |
UK RoHS compliance | Yes |