AME 435, Supply voltage [V] AC: 24, 20 mm

082H0161

AME 435 24V 7,5-15s/mm 20mm 400N

Product details

Gross weight 0.725 Kilogram
Net weight 0.582 Kilogram
Volume 3.468 Liter
EAN 5710104006284

 

Actuator speed [s/mm] 8 s/mm
15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 400 N
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 95 kOhm
Control signal type Modulating
Description AME 435 24V 7,5-15s/mm 20mm 400N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback yes
Power consumption [W] 5 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 74c42f1a-6965-43b3-ac5a-72dfa5d00cdf
SCIP dossier product name AME 435 24V 7.5-15s/mm 20mm 400N
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 20 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 435
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality