AMV 438, Supply voltage [V] AC: 24, 15.00 mm

082H0122

AMV 438 SU 24V 15s/mm 15mm 450N

Product details

Gross weight 2.402 Kilogram
Net weight 2.402 Kilogram
Volume 4.874 Liter
EAN 5710104005270

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
Closing force [N] 450 N
Contain batteries No
Control signal type 3-point
Description AMV 438 SU 24V 15s/mm 15mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 12 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 709f2fca-a1c4-4b25-8629-a1bcca55ce69
SCIP dossier product name AMV(E) 438 SU
Speed type Standard
Spring down (return) No
Spring up Yes
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
Supply voltage [V] AC 24 V
Type AMV 438

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality