AMV 130, Supply voltage [V] AC: 230, 5 mm

082H0050

AMV 130 230V 24s/mm 5,5mm 200N 0.5m I-P

Produktdetails

Gross weight 0.286 Kilogram
Net weight 0.286 Kilogram
Volume 1.19 Liter

 

Actuator speed [s/mm] 24 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application zone
China RoHS compliance Out of scope
Closing force [N] 200 N
Contain batteries No
Control signal type 3-point
Description AMV 130 230V 24s/mm 5,5mm 200N 0.5m I-P
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
Position feedback no - potentiometer needed
Produktgruppe Gear actuators
REACH-Kandidatenliste Stoffe Lead (CAS no. 7439-92-1)
Safety function No
Schutzklasse II
SCIP-Dossier Nr. 5941c580-cf9b-456d-b3c6-52adde56771d
SCIP-Dossier Produktname AMV (E) 130 - 150
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5 mm
Supply voltage [V] AC 230 V
Typ AMV 130

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality