AMZ 113, 21 m³/h, Rp 1 1/4

082G5415

AMZ 113 ON/OFF 3-w int th 24V DN32

Product details

Gross weight 3.781 Kilogram
Net weight 3.713 Kilogram
Volume 4.2 Liter
EAN 5710104080000

 

Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 6 bar
Closing differential pressure (mixing) [bar] [Max] 6 bar
Connection size Rp 1 1/4
Connection types Internal thread
Contain batteries No
Description AMZ 113 ON/OFF 3-w int th 24V DN32
Diameter [mm] 32 mm
EU RoHS compliance Yes with exemptions
Kvs values [m³/h] 21 m³/h
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Medium alternative 2 Glycolic water up to 50%
Mounting version Free
Number of ports 3
Operating torque [Nm] 15 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name 082G5415
Spindle position None
Type AMZ 113
UK RoHS compliance Out of scope
Valve ball material CW 614 N UNI EN 12164
Valve body material CW 617 N UNI EN 12165
Valve size DN 32
Valve stem material CW 614 N UNI EN 12164

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality