Electrical actuators, AMV 658 SU, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230
082G3447
This product has been discontinued.
AMV 658 SU 230V
AMV 658 SU 230V
Gross weight | 9.691 Kilogram |
Net weight | 9.691 Kilogram |
Volume | 18.522 Liter |
EAN | 5710104037349 |
Gross weight | 9.691 Kilogram |
Net weight | 9.691 Kilogram |
Volume | 18.522 Liter |
EAN | 5710104037349 |
Actuator speed [s/mm] |
2 s/mm 6 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | HD District Heating |
Closing force [N] | 2000 N |
Control signal type | 3-point |
Description | AMV 658 SU 230V |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
Manual operation | Yes |
Position feedback | no - potentiometer needed |
Power consumption [W] | 36 W |
Product group | Electrical actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Yes |
SCIP dossier no. | 38d9fd19-a526-49ad-8808-aa95a279a87e |
SCIP dossier product name | AMV(E) 65x/685/855 |
Speed type | Standard |
Spring down (return) | No |
Spring up | Yes |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Type | AMV 658 SU |
Actuator speed [s/mm] |
2 s/mm 6 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | HD District Heating |
Closing force [N] | 2000 N |
Control signal type | 3-point |
Description | AMV 658 SU 230V |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
Manual operation | Yes |
Position feedback | no - potentiometer needed |
Power consumption [W] | 36 W |
Product group | Electrical actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Yes |
SCIP dossier no. | 38d9fd19-a526-49ad-8808-aa95a279a87e |
SCIP dossier product name | AMV(E) 65x/685/855 |
Speed type | Standard |
Spring down (return) | No |
Spring up | Yes |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Type | AMV 658 SU |