Electrical actuators, AMV 658 SD, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230

082G3445

AMV 658 SD 230V

Product details

Gross weight 9.71 Kilogram
Net weight 8.8 Kilogram
Volume 18.06 Liter
EAN 5710104037325

 

Actuator speed [s/mm] 2 s/mm
6 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD District Heating
Closing force [N] 2000 N
Contain batteries No
Control signal type 3-point
Description AMV 658 SD 230V
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 36 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 38d9fd19-a526-49ad-8808-aa95a279a87e
SCIP dossier product name AMV(E) 65x/685/855
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 50 mm
Supply voltage [V] AC 230 V
Supply voltage [V] DC 230 V
Type AMV 658 SD

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality